IESNA:LM-63-2002
[TEST]P944740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]84242
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
7684.6 7636.4 7535.7 7448.1 7426.2 7435 7461.3 7509.4 7553.2 7566.3
7570.7 7636.4 7772.1 7995.5 8367.6 8893.1 9532.4 10303 11288.2 12461.7
13792.8 15421.7 17396.5 19642.7 22059.7 24656.3 27147.8 28308.1 26609.2 20562.2
11187.5 3157 967.7 573.6 328.4 135.7 0
7684.6 7658.3 7553.2 7465.6 7443.7 7448.1 7474.4 7522.6 7562 7575.1
7583.9 7653.9 7785.3 8021.7 8385.2 8915 9563 10338 11349.5 12523
13897.9 15574.9 17628.5 19826.6 22287.4 24949.7 27388.6 28439.5 26342.1 20102.5
10666.4 2960 937 525.4 306.5 122.6 0
7684.6 7649.5 7548.8 7456.9 7417.5 7421.8 7435 7461.3 7478.8 7496.3
7522.6 7597 7737.1 7960.4 8328.2 8814.3 9436 10171.7 11121.8 12282.2
13731.5 15544.3 17672.3 20036.8 22488.9 25089.8 27546.2 28824.8 27270.4 21713.8
12890.8 4755.2 1269.8 630.5 372.2 144.5 0
7684.6 7632 7535.7 7435 7382.4 7369.3 7378.1 7382.4 7382.4 7413.1
7456.9 7540.1 7680.2 7899.1 8214.4 8678.5 9295.9 10049 10999.2 12155.2
13722.8 15596.8 17987.6 20680.5 23439 26145 28671.5 30099 29310.8 25203.6
17304.5 8372 2522.1 919.5 446.6 140.1 0
7684.6 7632 7540.1 7435 7369.3 7356.2 7364.9 7364.9 7364.9 7400
7478.8 7553.2 7671.4 7859.7 8144.3 8573.4 9195.2 9970.2 10924.8 12142.1
13749 15890.2 18653.1 21924 25286.8 28299.3 30729.5 32270.8 32454.7 30352.9
24205.3 14559.1 6182.7 1576.3 529.8 122.6 0
7684.6 7618.9 7526.9 7421.8 7351.8 7338.7 7351.8 7369.3 7369.3 7404.3
7487.5 7548.8 7640.8 7842.2 8144.3 8573.4 9177.7 9970.2 10942.3 12225.2
13902.3 16205.5 19296.8 23066.8 26893.8 30217.2 32651.7 34464.5 35576.7 34867.4
30221.6 21219 10162.9 3192.1 678.7 157.6 0
7684.6 7632 7535.7 7426.2 7356.2 7338.7 7347.4 7364.9 7364.9 7400
7478.8 7562 7680.2 7872.8 8170.6 8608.5 9221.5 9992.1 10955.4 12172.7
13779.7 15925.2 18701.3 21924 25251.8 28330 30869.6 32638.6 32875.1 30563.1
24761.4 15119.5 5941.9 1532.5 442.2 118.2 0
7684.6 7640.8 7548.8 7439.4 7369.3 7351.8 7364.9 7378.1 7391.2 7426.2
7483.1 7575.1 7724 7947.3 8266.9 8709.2 9335.3 10097.2 11047.4 12238.4
13814.7 15802.6 18206.5 20829.3 23513.5 26223.9 28794.1 30234.7 29249.5 25400.7
17799.3 8555.9 2552.8 958.9 455.4 140.1 0
7684.6 7653.9 7557.6 7452.5 7395.6 7386.8 7404.3 7439.4 7470 7500.7
7540.1 7618.9 7772.1 8013 8372 8866.8 9484.2 10233 11170 12304.1
13740.3 15522.4 17611 19892.3 22274.3 24849 27379.8 28654 27314.1 22716.5
14353.3 5639.7 1615.7 770.6 411.6 166.4 0
7684.6 7662.7 7562 7456.9 7408.7 7404.3 7435 7496.3 7548.8 7579.5
7610.1 7688.9 7833.4 8078.6 8455.2 8985 9633.1 10416.9 11380.2 12544.9
13893.5 15570.6 17501.5 19669 21972.2 24524.9 26955.1 27909.6 26105.6 20264.5
11104.3 3345.3 1020.2 516.7 275.9 109.5 0
7684.6 7658.3 7562 7456.9 7408.7 7408.7 7439.4 7496.3 7553.2 7579.5
7605.8 7671.4 7820.3 8052.4 8424.6 8941.2 9584.9 10403.7 11371.4 12474.8
13801.6 15408.5 17330.8 19511.4 21709.4 24262.2 26744.9 27918.4 26394.6 20873.1
11826.8 3717.5 1077.2 560.5 289 100.7 0
